??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
22720.0522 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22720. - Ball-Ended Thrust Screws, headless / flat-faced ball, plain surface
Bill of material
22720.0522 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22720.0522
MAT
Material
Stainless Steel
AUS
Version
flat-faced ball from thermoplastic, plain surface
D1
Thread
M 8
ROT
°
L2
10.4 mm
D3
4.2 mm
KG
ball
5.5 mm
SW
4.0 mm
BESTA
Load capacity for static load max.
1.5 kN
G
Weight
1.80 g
Embedded user actions